APP pump with ceramic, APP 30/1200
180B5037
Flow [gpm] [Max]: 31, Flow [l/min] [Max]: 117.5, Outlet pressure [barg] [Max]: 124, Outlet pressure [psig] [Max]: 1800, Speed [rpm] [Max]: 1200, Speed [rpm] [Min]: 600, ATEX compliance: No
Flow [gpm] [Max]: 31, Flow [l/min] [Max]: 117.5, Outlet pressure [barg] [Max]: 124, Outlet pressure [psig] [Max]: 1800, Speed [rpm] [Max]: 1200, Speed [rpm] [Min]: 600, ATEX compliance: No
Gross weight | 130 Kilogram |
Net weight | 112 Kilogram |
Volume | 92.172 Liter |
EAN | 5715162711040 |
Gross weight | 130 Kilogram |
Net weight | 112 Kilogram |
Volume | 92.172 Liter |
EAN | 5715162711040 |
Approval | CE |
ATEX compliance | No |
CE evaluated | Yes |
Contain batteries | No |
Description | APP 21-38 with ceramics |
Flow [gpm] [Max] | 31 gal/min |
Flow [l/min] [Max] | 117.5 l/min |
Outlet pressure [barg] [Max] | 124 barg |
Outlet pressure [barg] [Min] | 70 barg |
Outlet pressure [psig] [Max] | 1800 psig |
Outlet pressure [psig] [Min] | 1015 psig |
Product description | APP pump with ceramic |
Product group | Pump |
Speed [rpm] [Max] | 1200 rpm |
Speed [rpm] [Min] | 600 rpm |
Type | APP 21-38 |
Type designation | APP 30/1200 |
UL evaluated | Out of scope |
Approval | CE |
ATEX compliance | No |
CE evaluated | Yes |
Contain batteries | No |
Description | APP 21-38 with ceramics |
Flow [gpm] [Max] | 31 gal/min |
Flow [l/min] [Max] | 117.5 l/min |
Outlet pressure [barg] [Max] | 124 barg |
Outlet pressure [barg] [Min] | 70 barg |
Outlet pressure [psig] [Max] | 1800 psig |
Outlet pressure [psig] [Min] | 1015 psig |
Product description | APP pump with ceramic |
Product group | Pump |
Speed [rpm] [Max] | 1200 rpm |
Speed [rpm] [Min] | 600 rpm |
Type | APP 21-38 |
Type designation | APP 30/1200 |
UL evaluated | Out of scope |