APP pump with ceramic, APP 21/1200
180B5006
Flow [gpm] [Max]: 94, Flow [l/min] [Max]: 296.66, Outlet pressure [barg] [Max]: 83, Outlet pressure [psig] [Max]: 1200, Speed [rpm] [Max]: 1200, Speed [rpm] [Min]: 600, ATEX compliance: No
Flow [gpm] [Max]: 94, Flow [l/min] [Max]: 296.66, Outlet pressure [barg] [Max]: 83, Outlet pressure [psig] [Max]: 1200, Speed [rpm] [Max]: 1200, Speed [rpm] [Min]: 600, ATEX compliance: No
Gross weight | 130 Kilogram |
Net weight | 112 Kilogram |
Volume | 93.279 Liter |
EAN | 5715162792148 |
Gross weight | 130 Kilogram |
Net weight | 112 Kilogram |
Volume | 93.279 Liter |
EAN | 5715162792148 |
Approval | CE |
ATEX compliance | No |
CE evaluated | Yes |
Contain batteries | No |
Description | APP 21-38 with ceramics |
Flow [gpm] [Max] | 94 gal/min |
Flow [l/min] [Max] | 296.66 l/min |
Flow [m³/h] [Max] | 17.8 m³/h |
Outlet pressure [barg] [Max] | 83 barg |
Outlet pressure [barg] [Min] | 20 barg |
Outlet pressure [psig] [Max] | 1200 psig |
Outlet pressure [psig] [Min] | 290 psig |
Product description | APP pump with ceramic |
Product group | Pump |
Speed [rpm] [Max] | 1200 rpm |
Speed [rpm] [Min] | 600 rpm |
Type | APP 21-38 |
Type designation | APP 21/1200 |
UL evaluated | Out of scope |
Approval | CE |
ATEX compliance | No |
CE evaluated | Yes |
Contain batteries | No |
Description | APP 21-38 with ceramics |
Flow [gpm] [Max] | 94 gal/min |
Flow [l/min] [Max] | 296.66 l/min |
Flow [m³/h] [Max] | 17.8 m³/h |
Outlet pressure [barg] [Max] | 83 barg |
Outlet pressure [barg] [Min] | 20 barg |
Outlet pressure [psig] [Max] | 1200 psig |
Outlet pressure [psig] [Min] | 290 psig |
Product description | APP pump with ceramic |
Product group | Pump |
Speed [rpm] [Max] | 1200 rpm |
Speed [rpm] [Min] | 600 rpm |
Type | APP 21-38 |
Type designation | APP 21/1200 |
UL evaluated | Out of scope |