APP W pumps, APP W HC 21/1000
180B5001
Flow [gpm] [Max]: 91, Flow [l/min] [Max]: 348.5, Outlet pressure [barg] [Max]: 120, Outlet pressure [psig] [Max]: 1740, Speed [rpm] [Max]: 1000, Speed [rpm] [Min]: 500, ATEX compliance: No
Flow [gpm] [Max]: 91, Flow [l/min] [Max]: 348.5, Outlet pressure [barg] [Max]: 120, Outlet pressure [psig] [Max]: 1740, Speed [rpm] [Max]: 1000, Speed [rpm] [Min]: 500, ATEX compliance: No
Gross weight | 118 Kilogram |
Net weight | 102 Kilogram |
Volume | 89.327 Liter |
EAN | 5715162670651 |
Gross weight | 118 Kilogram |
Net weight | 102 Kilogram |
Volume | 89.327 Liter |
EAN | 5715162670651 |
Ambient temperature [°C] [max] | 50 °C |
Ambient temperature [°C] [min] | 0 °C |
Ambient temperature [°F] [max] | 122 °F |
Ambient temperature [°F] [min] | 32 °F |
Approval | CE |
ATEX compliance | No |
Body material | Duplex |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Contain batteries | No |
Country of origin | Denmark |
Description | Pump for waste water |
Displacement [cm³/rev] | 362 cm³/rev |
Displacement [in³/rev] | 22.09 in³/rev |
Drain connection size [in] | 1/4 in |
Drain connection standard | BSPP |
Drain connection type | Thread |
Flow [gpm] [Max] | 91 gal/min |
Flow [gpm] [Min] | 47.6 gal/min |
Flow [l/min] [Max] | 348.5 l/min |
Flow [l/min] [Min] | 182.5 l/min |
Flow [m³/h] [Max] | 21 m³/h |
Flow [m³/h] [Min] | 11 m³/h |
Inlet connection size (metric) | M60 |
Inlet connection standard | Metric |
Inlet connection type | Thread |
Inlet pressure [barg] [Max] | 5 barg |
Inlet pressure [barg] [Min] | 2 barg |
Inlet pressure [psig] [Max] | 72.5 psig |
Inlet pressure [psig] [Min] | 29 psig |
Inlet pressure peak [barg] [Max] | 10 barg |
Inlet pressure peak [psig] [Max] | 145 psig |
Media temperature [°C] [Max] | 50 °C |
Media temperature [°C] [Min] | 2 °C |
Media temperature [°F] [Max] | 122 °F |
Media temperature [°F] [Min] | 36 °F |
Outlet connection size (metric) | M60 |
Outlet connection standard | Metric |
Outlet connection type | Thread |
Outlet pressure [barg] [Max] | 120 barg |
Outlet pressure [barg] [Min] | 30 barg |
Outlet pressure [psig] [Max] | 1740 psig |
Outlet pressure [psig] [Min] | 435 psig |
Outside dimensions of packaging LxWxH [in] | 14,9x11,8x11,8 |
Outside dimensions of packaging LxWxH [mm] | 380x300x300 |
Product description | APP W pumps |
Product group | Pump |
REACH Candidate List substances | No |
Seal Material | NBR |
Sound pressure level [dB(A)] | 85 dBA |
Speed [rpm] [Max] | 1000 rpm |
Speed [rpm] [Min] | 500 rpm |
Speed continuous [rpm] [Min] | 500 rpm |
Type | APP W HC 15-30 |
Type designation | APP W HC 21/1000 |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Ambient temperature [°C] [max] | 50 °C |
Ambient temperature [°C] [min] | 0 °C |
Ambient temperature [°F] [max] | 122 °F |
Ambient temperature [°F] [min] | 32 °F |
Approval | CE |
ATEX compliance | No |
Body material | Duplex |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Contain batteries | No |
Country of origin | Denmark |
Description | Pump for waste water |
Displacement [cm³/rev] | 362 cm³/rev |
Displacement [in³/rev] | 22.09 in³/rev |
Drain connection size [in] | 1/4 in |
Drain connection standard | BSPP |
Drain connection type | Thread |
Flow [gpm] [Max] | 91 gal/min |
Flow [gpm] [Min] | 47.6 gal/min |
Flow [l/min] [Max] | 348.5 l/min |
Flow [l/min] [Min] | 182.5 l/min |
Flow [m³/h] [Max] | 21 m³/h |
Flow [m³/h] [Min] | 11 m³/h |
Inlet connection size (metric) | M60 |
Inlet connection standard | Metric |
Inlet connection type | Thread |
Inlet pressure [barg] [Max] | 5 barg |
Inlet pressure [barg] [Min] | 2 barg |
Inlet pressure [psig] [Max] | 72.5 psig |
Inlet pressure [psig] [Min] | 29 psig |
Inlet pressure peak [barg] [Max] | 10 barg |
Inlet pressure peak [psig] [Max] | 145 psig |
Media temperature [°C] [Max] | 50 °C |
Media temperature [°C] [Min] | 2 °C |
Media temperature [°F] [Max] | 122 °F |
Media temperature [°F] [Min] | 36 °F |
Outlet connection size (metric) | M60 |
Outlet connection standard | Metric |
Outlet connection type | Thread |
Outlet pressure [barg] [Max] | 120 barg |
Outlet pressure [barg] [Min] | 30 barg |
Outlet pressure [psig] [Max] | 1740 psig |
Outlet pressure [psig] [Min] | 435 psig |
Outside dimensions of packaging LxWxH [in] | 14,9x11,8x11,8 |
Outside dimensions of packaging LxWxH [mm] | 380x300x300 |
Product description | APP W pumps |
Product group | Pump |
REACH Candidate List substances | No |
Seal Material | NBR |
Sound pressure level [dB(A)] | 85 dBA |
Speed [rpm] [Max] | 1000 rpm |
Speed [rpm] [Min] | 500 rpm |
Speed continuous [rpm] [Min] | 500 rpm |
Type | APP W HC 15-30 |
Type designation | APP W HC 21/1000 |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |