Accessory for APP
180B4534
Spider Kit Softex 28/38 92 shore red. IEC 132. (5 pcs.) , Type designation: Accessory for APP
Spider Kit Softex 28/38 92 shore red. IEC 132. (5 pcs.) , Type designation: Accessory for APP
Gross weight | 0.198 Kilogram |
Net weight | 0.128 Kilogram |
Volume | 1.6 Liter |
EAN | 5715162669044 |
Gross weight | 0.198 Kilogram |
Net weight | 0.128 Kilogram |
Volume | 1.6 Liter |
EAN | 5715162669044 |
CE evaluated | Out of scope |
Contain batteries | No |
Description | Spider Kit Softex 28/38 92 shore red. IEC 132. (5 pcs.) |
Product description | Accessories for APP |
Product group | Accessories |
REACH Candidate List substances | No |
Type | Accessory for APP |
Type designation | Accessory for APP |
UL evaluated | Out of scope |
CE evaluated | Out of scope |
Contain batteries | No |
Description | Spider Kit Softex 28/38 92 shore red. IEC 132. (5 pcs.) |
Product description | Accessories for APP |
Product group | Accessories |
REACH Candidate List substances | No |
Type | Accessory for APP |
Type designation | Accessory for APP |
UL evaluated | Out of scope |