Pump connection

180B3205

Pump connector, Operating pressure [barg] [Max]: 6, Length [mm]: 60

Product details

Gross weight 0.247 Kilogram
Net weight 0.21 Kilogram
Volume 0.638 Liter
EAN 5715162668252

 

Body material Duplex
CE evaluated Out of scope
Description Pump connector
In scope of WEEE and contain batteries No
Inside thread M42
Length [in] 2.83 in
Length [mm] 60 mm
Operating pressure [barg] [Max] 6 barg
Operating pressure [psig] [Max] 87 psig
Outside thread 1.5 in
Product description Hoses and connectors
Product group Accessories
REACH Candidate List substances No
To be used for APP 5.1-10.2
Type Pump connection
Type designation Pump connection
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality