Pump connection
180B3202
Pump connector, Operating pressure [barg] [Max]: 83, Length [mm]: 45, 48.30 mm
Pump connector, Operating pressure [barg] [Max]: 83, Length [mm]: 45, 48.30 mm
Gross weight | 0.28 Kilogram |
Net weight | 0.26 Kilogram |
Volume | 0.251 Liter |
EAN | 5715162668481 |
Gross weight | 0.28 Kilogram |
Net weight | 0.26 Kilogram |
Volume | 0.251 Liter |
EAN | 5715162668481 |
Body material | Duplex |
CE evaluated | Out of scope |
Description | Pump connector |
In scope of WEEE and contain batteries | No |
Length [in] | 1.77 in |
Length [mm] | 45 mm |
Operating pressure [barg] [Max] | 83 barg |
Operating pressure [psig] [Max] | 1200 psig |
Product description | Hoses and connectors |
Product group | Accessories |
REACH Candidate List substances | No |
Thread | M42 |
To be used for | APP 5.1-10.2 |
Type | Pump connection |
Type designation | Pump connection |
UL evaluated | Out of scope |
Victaulic [in] | 1.5 in |
Victaulic [mm] | 48.3 mm |
Body material | Duplex |
CE evaluated | Out of scope |
Description | Pump connector |
In scope of WEEE and contain batteries | No |
Length [in] | 1.77 in |
Length [mm] | 45 mm |
Operating pressure [barg] [Max] | 83 barg |
Operating pressure [psig] [Max] | 1200 psig |
Product description | Hoses and connectors |
Product group | Accessories |
REACH Candidate List substances | No |
Thread | M42 |
To be used for | APP 5.1-10.2 |
Type | Pump connection |
Type designation | Pump connection |
UL evaluated | Out of scope |
Victaulic [in] | 1.5 in |
Victaulic [mm] | 48.3 mm |