Accessories, Connection kits resistive cables
18055355
DEVIcrimp ass/repair kit, 2-cond. for DT, Used for product: DEVIasphalt™ 300T; DEVIasphalt™ 30T
DEVIcrimp ass/repair kit, 2-cond. for DT, Used for product: DEVIasphalt™ 300T; DEVIasphalt™ 30T
Gross weight | 0.11 Kilogram |
Net weight | 0.109 Kilogram |
Volume | 1.84 Liter |
EAN | 5703466195192 |
Gross weight | 0.11 Kilogram |
Net weight | 0.109 Kilogram |
Volume | 1.84 Liter |
EAN | 5703466195192 |
Application | Asphalt ice and snow melting |
Approval | CE |
CE evaluated | Yes |
Certification company | CE |
China RoHS compliance | Out of scope |
Description | DEVIcrimp ass/repair kit, 2-cond. for DT |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 230 mm |
Package height [mm] | 25 mm |
Package width [mm] | 320 mm |
Packing quantity | 1 |
Product description | DEVIcrimp™ ass/repair kit, 2-cond. for DT |
Product group | Accessories |
Type | Connection kits resistive cables |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
DEVIasphalt™ 30T DEVIasphalt™ 300T |
Warranty type | 2-year product warranty |
Application | Asphalt ice and snow melting |
Approval | CE |
CE evaluated | Yes |
Certification company | CE |
China RoHS compliance | Out of scope |
Description | DEVIcrimp ass/repair kit, 2-cond. for DT |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 230 mm |
Package height [mm] | 25 mm |
Package width [mm] | 320 mm |
Packing quantity | 1 |
Product description | DEVIcrimp™ ass/repair kit, 2-cond. for DT |
Product group | Accessories |
Type | Connection kits resistive cables |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
DEVIasphalt™ 30T DEVIasphalt™ 300T |
Warranty type | 2-year product warranty |