Accessories, Other Heating products
18055351
Hotmelt gluesticks 25pcs, Used for product: DEVIbasic™ 20S; DEVIflex™ 6T; DEVIflex™ 18T; DEVIsafe™ 20T; DEVIsnow™ 20T; DEVIbasic™ 10S; DEVIflex™ 30T; DEVIflex™ 10T; DEVIcomfort™ 10T
Hotmelt gluesticks 25pcs, Used for product: DEVIbasic™ 20S; DEVIflex™ 6T; DEVIflex™ 18T; DEVIsafe™ 20T; DEVIsnow™ 20T; DEVIbasic™ 10S; DEVIflex™ 30T; DEVIflex™ 10T; DEVIcomfort™ 10T
Gross weight | 0.57 Kilogram |
Net weight | 0.564 Kilogram |
Volume | 0.85 Liter |
EAN | 5703466114940 |
Gross weight | 0.57 Kilogram |
Net weight | 0.564 Kilogram |
Volume | 0.85 Liter |
EAN | 5703466114940 |
Application |
Cold store Floor heating |
Contain batteries | No |
Description | Hotmelt gluesticks 25pcs |
Package depth [mm] | 170 mm |
Package height [mm] | 20 mm |
Package width [mm] | 250 mm |
Packing quantity | 25 |
Product description | Hotmelt gluesticks |
Product group | Accessories |
Type | Other Heating products |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
DEVIsafe™ 20T DEVIsnow™ 20T DEVIbasic™ 10S DEVIbasic™ 20S DEVIflex™ 6T DEVIflex™ 10T DEVIflex™ 18T DEVIflex™ 30T DEVIcomfort™ 10T |
Warranty type | 2-year product warranty |
Application |
Cold store Floor heating |
Contain batteries | No |
Description | Hotmelt gluesticks 25pcs |
Package depth [mm] | 170 mm |
Package height [mm] | 20 mm |
Package width [mm] | 250 mm |
Packing quantity | 25 |
Product description | Hotmelt gluesticks |
Product group | Accessories |
Type | Other Heating products |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
DEVIsafe™ 20T DEVIsnow™ 20T DEVIbasic™ 10S DEVIbasic™ 20S DEVIflex™ 6T DEVIflex™ 10T DEVIflex™ 18T DEVIflex™ 30T DEVIcomfort™ 10T |
Warranty type | 2-year product warranty |