Accessories, Dry Mount Elements

18055300

Flexkit for DEVIcell, Used for product: DEVIcell™

Product details

Gross weight 0.069 Kilogram
Net weight 0.068 Kilogram
Volume 0.85 Liter
EAN 5703466128893

 

Application Floor heating
Contain batteries No
Description Flexkit for DEVIcell
Package depth [mm] 170 mm
Package height [mm] 20 mm
Package width [mm] 250 mm
Product group Accessories
Type Dry Mount Elements
UL evaluated Out of scope
UNSPSC CODE 40101830
Used for product DEVIcell™
Warranty type 2-year product warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality