ExtensionBoxTM for VLT® OneGearDrive(R
178G5193
To be used in combination with VLT®OneGearDrive with ratio i=31.13 only
Ratio i = 3.11
IP class 54
Mmax = 0..1.000 Nm
nmax = 0..31 rpm
weight = 44kg
To be used in combination with VLT®OneGearDrive with ratio i=31.13 only
Ratio i = 3.11
IP class 54
Mmax = 0..1.000 Nm
nmax = 0..31 rpm
weight = 44kg
Gross weight | 59.85 kg |
Net weight | 45 kg |
Volume | 10.83 dm3 |
EAN | 5714853198122 |
Gross weight | 59.85 kg |
Net weight | 45 kg |
Volume | 10.83 dm3 |
EAN | 5714853198122 |
Gear Type | (K) Bevel Gear |
Output Shaft Size | (40) 40 mm |
Size | (2) V210 |
Gear Type | (K) Bevel Gear |
Output Shaft Size | (40) 40 mm |
Size | (2) V210 |
Options | Enclosure related options |
Options | Enclosure related options |