Crimp tool set
178G1033
This crimp tool contains all positioners and the tool for the OGD-H
power connector. Already crimped connectors with cable can be ordered
alternatively as accessory.
This crimp tool contains all positioners and the tool for the OGD-H
power connector. Already crimped connectors with cable can be ordered
alternatively as accessory.
Gross weight | 0.7 kg |
Net weight | 0.6 kg |
Volume | 0 l |
EAN | 5714853198252 |
Gross weight | 0.7 kg |
Net weight | 0.6 kg |
Volume | 0 l |
EAN | 5714853198252 |
Product Variant | (H) Hygienic |
Product Variant | (H) Hygienic |
Motor Connection | (S2) Motor+plug+conn, no cable |
Product Variant | (H) Hygienic |
Motor Connection | (S2) Motor+plug+conn, no cable |
Product Variant | (H) Hygienic |
Options | Cable and wire options |
Options | Cable and wire options |