VLT® Finger Guard Kit IP20 MCD200 G4

175G5664

MCD 500 terminal cover IP20 160-500 kW

Product details

Gross weight 8.5 kg
Net weight 8 kg
Volume 0 l
EAN 5710107607730

Electro Mechanics

Electro Mechanics Cable

SPARE PARTS MCD 500 SERIES

Current Rating (0428) 428A, AC53a 3-30:50-6

ACCESSORIES MCD 500 SERIES

Enclosure (G4) Frame size 4

Options

Options Enclosure related options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality