MCD202037T4CV3

175G5214

MCD202037T4CV3
VLT® Compact Starter MCD 202
37 kW 75A:4-6: 594
Three phase, 200-440 VAC
Control voltage: 110/240 VAC or 440 VAC
(B) B-Frame

Model code: MCD202037T4CV3

Product details

Gross weight 4.9 kg
Net weight 4.3 kg
Volume 16.12 l
EAN 5702427098541

VLT® COMPACT STARTER MCD200 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group MCD VLT® Soft Starter MCD
MCD Series 202 202
Power Rating 037 37 kW 75A:4-6: 594
Phase T Three phase
Mains Voltage 4 200-440 VAC
Control Supply Voltage CV3 110/240 VAC or 440 VAC
Frame Size B (B) B-Frame
Typecode Part 1 MCD202037T4CV3
Product Catalog NO_VIEW NO VIEW
Modelcode01 MCD202037T4CV3
ECCN EU Y901
ECCN US EAR99
Calculated Gross Weight [kg] 4.6
Calculated Net Weight [kg] 4
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality