MCD202007T4CV3

175G5209

MCD202007T4CV3
VLT® Compact Starter MCD 202
7 kW 18A:4-6: 354
Three phase, 200-440 VAC
Control voltage: 110/240 VAC or 440 VAC
(A) A-Frame

Model code: MCD202007T4CV3

Product details

Gross weight 2.9 kg
Net weight 2.4 kg
Volume 12.896 l
EAN 5702427098497

VLT® COMPACT STARTER MCD200 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group MCD VLT® Soft Starter MCD
MCD Series 202 202
Power Rating 007 7 kW 18A:4-6: 354
Phase T Three phase
Mains Voltage 4 200-440 VAC
Control Supply Voltage CV3 110/240 VAC or 440 VAC
Frame Size A (A) A-Frame
Typecode Part 1 MCD202007T4CV3
Product Catalog NO_VIEW NO VIEW
Modelcode01 MCD202007T4CV3
ECCN EU Y901
ECCN US EAR99
Calculated Gross Weight [kg] 2.7
Calculated Net Weight [kg] 2.2
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality