mcd100-007,230v/softstart 208-230v,7,5kw

175G4004

The MCD 100 soft starters are designed for soft starting
and stopping of 3 phase a.c. motors, thus reducing
the inrush current and eliminating the damaging
effects of high starting torque surges.
The digitally controlled soft starter features
accurate settings and easy installation. The
controller has individually adjustable acceleration
and deceleration times.

Thanks to the adjustable initial torque and the unique
breakaway (kick start) function the soft starter can
be optimized for almost any application.

The MCD 100 soft starters are typically used on
motor applications where a smooth stat and/or
stop is advantageous, such as conveyors, fans,
pumps, compressors and high inertia loads.
MCD 100 soft starters are also obvious as
replacement for star/delta starters.

Product details

Gross weight 0.777 kg
Net weight 0.777 kg
Volume 1.697 l
EAN 5710107759323

MCD100

Mains Voltage 230 V~

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality