DHW system, Legiomin®, 100 kW, Brazed stainless steel, 350 L

161L1321

LEGIOMIN-S 350-180-100 StS HEX

Product details

Gross weight 91 Kilogram
Net weight 91 Kilogram

 

Application type DHW storage & charging
Capacity [kW] 100 kW
Description LEGIOMIN-S 350-180-100 StS HEX
Differential pressure primary [bar] [Max] 16 bar
HEX DHW brazed/gasketed material Brazed stainless steel
Hot water tank volume [l] 350 L
Pressure nominal primary [bar] 16 bar
Pressure primary [bar] [Max] 16 bar
Product group DHW system
Type Legiomin®
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality