Regionally specified kits, REG-LA 32
148X0506
Product Type: REG-LA 32, Connection type: Socket weld, Connection standard: ANSI B 16.11, Direction: Straightway
Product Type: REG-LA 32, Connection type: Socket weld, Connection standard: ANSI B 16.11, Direction: Straightway
Gross weight | 5.26 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 0.777 Liter |
EAN | 5702428848756 |
Gross weight | 5.26 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 0.777 Liter |
EAN | 5702428848756 |
China RoHS compliance | Out of scope |
Connection standard | ANSI B 16.11 |
Connection type | Socket weld |
Direction | Straightway |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Inlet connection size [in] | 1 1/4 in |
Packing format | Single pack |
Product description | Hand Regulating Valve |
Product group | Regionally specified kits |
Product Name Description | Hand operated regulating valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | REG-LA 32 |
UK RoHS compliance | Out of scope |
China RoHS compliance | Out of scope |
Connection standard | ANSI B 16.11 |
Connection type | Socket weld |
Direction | Straightway |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Inlet connection size [in] | 1 1/4 in |
Packing format | Single pack |
Product description | Hand Regulating Valve |
Product group | Regionally specified kits |
Product Name Description | Hand operated regulating valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | REG-LA 32 |
UK RoHS compliance | Out of scope |