Unistat 1016A LT, Type 1, Heating controller name: ECL 310/AVQM/AMV10

148L2302

Product Type: Unistat 1016A LT, Type 1, 16 bar, 100 °C, ECL 310 / AVQM / AMV

Product details

Gross weight 40 Kilogram
Net weight 40 Kilogram

 

Application type Indirect Heating
Capacity [kW] 16 kW
Connection direction Bottom
Description Unistat 1016A 16kW LT OR 12bar with HM
Heating control type Electronic
Heating HEX type XB06H-1 16
HEX heating brazed/gasketed material Brazed copper
Mixing circuit - control ECL 310 / AVQM / AMV
Pressure nominal primary [bar] 16 bar
Product group Small Stations
Station size type Type 1
Supply temperature construction [˚C] 100 °C
Type Unistat 1016A LT

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality