Spare part, LLG-F 995; LLG-SF 995, Sight adapter
148H3045
Product Type: Spare part, Used for product: LLG-F 995; LLG-SF 995, Type designation: Sight adapter
Product Type: Spare part, Used for product: LLG-F 995; LLG-SF 995, Type designation: Sight adapter
Gross weight | 1.492 Kilogram |
Net weight | 1.492 Kilogram |
Volume | 22.493 Liter |
EAN | 5702428232517 |
Gross weight | 1.492 Kilogram |
Net weight | 1.492 Kilogram |
Volume | 22.493 Liter |
EAN | 5702428232517 |
China RoHS compliance | Out of scope |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Packing format | Single pack |
Product group | Sight glass spare parts |
Product Name Description | Adapter |
Quantity per packing format | 1 pc |
Type | Spare part |
Type designation | Sight adapter |
UK RoHS compliance | Out of scope |
Used for product |
LLG-F 995 LLG-SF 995 |
China RoHS compliance | Out of scope |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Packing format | Single pack |
Product group | Sight glass spare parts |
Product Name Description | Adapter |
Quantity per packing format | 1 pc |
Type | Spare part |
Type designation | Sight adapter |
UK RoHS compliance | Out of scope |
Used for product |
LLG-F 995 LLG-SF 995 |