Spare part, LLG-SF 590; LLG-F 590, Sight adapter
148H3043
Product Type: Spare part, Used for product: LLG-SF 590; LLG-F 590, Type designation: Sight adapter
Product Type: Spare part, Used for product: LLG-SF 590; LLG-F 590, Type designation: Sight adapter
Gross weight | 0.978 Kilogram |
Net weight | 0.629 Kilogram |
Volume | 11.845 Liter |
EAN | 5702428232531 |
Gross weight | 0.978 Kilogram |
Net weight | 0.629 Kilogram |
Volume | 11.845 Liter |
EAN | 5702428232531 |
China RoHS compliance | Out of scope |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Packing format | Single pack |
Product group | Sight glass spare parts |
Product Name Description | Adapter |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Sight adapter |
UK RoHS compliance | Out of scope |
Used for product |
LLG-F 590 LLG-SF 590 |
China RoHS compliance | Out of scope |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Packing format | Single pack |
Product group | Sight glass spare parts |
Product Name Description | Adapter |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Sight adapter |
UK RoHS compliance | Out of scope |
Used for product |
LLG-F 590 LLG-SF 590 |