Spare part, LLG 740, Sight glass
148H3037
Product Type: Spare part, Used for product: LLG 740, Type designation: Sight glass
Product Type: Spare part, Used for product: LLG 740, Type designation: Sight glass
Gross weight | 1.212 Kilogram |
Net weight | 0.891 Kilogram |
Volume | 10.275 Liter |
EAN | 5702428232593 |
Gross weight | 1.212 Kilogram |
Net weight | 0.891 Kilogram |
Volume | 10.275 Liter |
EAN | 5702428232593 |
China RoHS compliance | Out of scope |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Packing format | Single pack |
Product group | Sight glass spare parts |
Product Name Description | Repair kit |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Sight glass |
UK RoHS compliance | Out of scope |
Used for product | LLG 740 |
China RoHS compliance | Out of scope |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Packing format | Single pack |
Product group | Sight glass spare parts |
Product Name Description | Repair kit |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Sight glass |
UK RoHS compliance | Out of scope |
Used for product | LLG 740 |