Pressure control valve, KDC 200 A 2

148G3836

Max. Working Pressure [bar]: 40.0

Product details

Gross weight 94.4 Kilogram
Net weight 84.836 Kilogram
Volume 211.2 Liter
EAN 5702428883283

 

Approval CE
LLC CDC EURO-TYSK
UKCA
Connection size [in] 8 in
Connection size [mm] 200 mm
Connection standard ASME B 36.10M SCHEDULE 40
Connection type Butt weld
Cv Fully open [gal/min] 878 gal/min
Differential pressure [bar] 2 bar
Differential pressure [psi] 29 psi
Direction Angleway
Fluid Group 1
In scope of WEEE and contain batteries No
Kv Fully open [m3/h] 757 m³/h
Max. Working Pressure [bar] 40 bar
Max. Working Pressure [psig] 580 psig
Packing format Single pack
PED category II
Product description Multifunction compressor valve
Product group Press. and temp. regul. valves
Product Name Description Pressure control valve
Quantity per packing format 1 pc
REACH Candidate List substances No
Refrigerants R1270
R170
R290
R600
R600a
RE170
Temperature range [°C] [max] 150 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 302 °F
Temperature range [°F] [min] -58 °F
Type KDC 200 A 2

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality