Pressure control valve, KDC 150 A 2

148G3835

Max. Working Pressure [bar]: 40.0

Product details

Gross weight 51.1 Kilogram
Net weight 43 Kilogram
Volume 105.821 Liter
EAN 5702428883276

 

Approval CE
LLC CDC EURO-TYSK
UKCA
Connection size [in] 6 in
Connection size [mm] 150 mm
Connection standard ASME B 36.10M SCHEDULE 40
Connection type Butt weld
Cv Fully open [gal/min] 590 gal/min
Differential pressure [bar] 2 bar
Differential pressure [psi] 29 psi
Direction Angleway
Fluid Group 1
In scope of WEEE and contain batteries No
Kv Fully open [m3/h] 509 m³/h
Max. Working Pressure [bar] 40 bar
Max. Working Pressure [psig] 580 psig
Packing format Single pack
PED category II
Product description Multifunction compressor valve
Product group Press. and temp. regul. valves
Product Name Description Pressure control valve
Quantity per packing format 1 pc
REACH Candidate List substances No
Refrigerants R1270
R170
R290
R600
R600a
RE170
Temperature range [°C] [max] 150 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 302 °F
Temperature range [°F] [min] -58 °F
Type KDC 150 A 2

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality