Pressure control valve, KDC 100 A 2

148G3833

Max. Working Pressure [bar]: 40.0

Product details

Gross weight 19.015 Kilogram
Net weight 0.007 Kilogram
Volume 20.671 Liter
EAN 5702428883252

 

Approval CE
LLC CDC EURO-TYSK
UKCA
CE evaluated Yes
Connection size [in] 4 in
Connection size [mm] 100 mm
Connection standard ASME B 36.10M SCHEDULE 40
Connection type Butt weld
Cv Fully open [gal/min] 235 gal/min
Differential pressure [bar] 2 bar
Differential pressure [psi] 29 psi
Direction Angleway
Fluid Group 1
In scope of WEEE and contain batteries No
Kv Fully open [m3/h] 203 m³/h
Max. Working Pressure [bar] 40 bar
Max. Working Pressure [psig] 580 psig
Packing format Single pack
PED category II
Product description Multifunction compressor valve
Product group Press. and temp. regul. valves
Product Name Description Pressure control valve
Quantity per packing format 1 pc
REACH Candidate List substances No
Refrigerants R1270
R170
R290
R600
R600a
RE170
Temperature range [°C] [max] 150 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 302 °F
Temperature range [°F] [min] -58 °F
Type KDC 100 A 2

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality