Pressure control valve, KDC 125 A 0.5

148G3828

Inlet connection size [mm]: 125.0, Max. Working Pressure [bar]: 40.0

Product details

Gross weight 36 Kilogram
Net weight 0.007 Kilogram
Volume 101.46 Liter
EAN 5702428883474

 

Approval CE
UKCA
Connection size [in] 5 in
Connection size [mm] 125 mm
Connection standard ASME B 36.10M SCHEDULE 40
Connection type Butt weld
Cv Fully open [gal/min] 386 gal/min
Differential pressure [bar] 0.5 bar
Differential pressure [psi] 7.5 psi
Direction Angleway
Fluid Group 1
In scope of WEEE and contain batteries No
Inlet connection size [mm] 125 mm
Kv Fully open [m3/h] 333 m³/h
Max. Working Pressure [bar] 40 bar
Max. Working Pressure [psig] 580 psig
Packing format Single pack
PED category II
Product description Multifunction compressor valve
Product group Press. and temp. regul. valves
Product Name Description Pressure control valve
Quantity per packing format 1 pc
Refrigerants R1270
R170
R290
R600
R600a
RE170
Temperature range [°C] [max] 150 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 302 °F
Temperature range [°F] [min] -58 °F
Type KDC 125 A 0.5

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality