Pressure control valve, KDC 65 A 3

148G3811

Inlet connection size [mm]: 65.0, Max. Working Pressure [bar]: 40.0

Product details

Gross weight 5.806 Kilogram
Net weight 5.682 Kilogram
Volume 6.279 Liter
EAN 5702428493581

 

Approval CE
UKCA
Connection size [in] 2 1/2 in
Connection size [mm] 65 mm
Connection standard ASME B 36.10M SCHEDULE 40
Connection type Butt weld
Cv Fully open [gal/min] 90 gal/min
Differential pressure [bar] 3 bar
Differential pressure [psi] 43.5 psi
Direction Angleway
Fluid Group 1
In scope of WEEE and contain batteries No
Inlet connection size [mm] 65 mm
Kv Fully open [m3/h] 78 m³/h
Max. Working Pressure [bar] 40 bar
Max. Working Pressure [psig] 580 psig
Packing format Single pack
PED category II
Product description Multifunction compressor valve
Product group Press. and temp. regul. valves
Product Name Description Pressure control valve
Quantity per packing format 1 pc
REACH Candidate List substances No
Refrigerants R134a
R22
R401A
R402A
R404A
R407A
R407B
R407C
R407F
R409A
R410A
R421A
R502
R717
R744
R507A
Temperature range [°C] [max] 150 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 302 °F
Temperature range [°F] [min] -58 °F
Type KDC 65 A 3

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality