Pressure control valve, KDC 65 A 0.5
148G3587
Inlet connection size [mm]: 65.0, Max. Working Pressure [bar]: 40.0
Inlet connection size [mm]: 65.0, Max. Working Pressure [bar]: 40.0
Gross weight | 5.637 Kilogram |
Net weight | 5.636 Kilogram |
Volume | 6.343 Liter |
EAN | 5702428279758 |
Gross weight | 5.637 Kilogram |
Net weight | 5.636 Kilogram |
Volume | 6.343 Liter |
EAN | 5702428279758 |
Approval |
CE UKCA |
CE evaluated | Yes |
Connection size [in] | 2 1/2 in |
Connection size [mm] | 65 mm |
Connection standard | ASME B 36.10M SCHEDULE 40 |
Connection type | Butt weld |
Cv Fully open [gal/min] | 90 gal/min |
Differential pressure [bar] | 0.5 bar |
Differential pressure [psi] | 7.5 psi |
Direction | Angleway |
Fluid Group | 1 |
In scope of WEEE and contain batteries | No |
Inlet connection size [mm] | 65 mm |
Kv Fully open [m3/h] | 78 m³/h |
Max. Working Pressure [bar] | 40 bar |
Max. Working Pressure [psig] | 580 psig |
Packing format | Single pack |
PED category | II |
Product description | Multifunction compressor valve |
Product group | Press. and temp. regul. valves |
Product Name Description | Pressure control valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants |
R134a R22 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R717 R744 R507A |
Temperature range [°C] [max] | 150 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 302 °F |
Temperature range [°F] [min] | -58 °F |
Type | KDC 65 A 0.5 |
Approval |
CE UKCA |
CE evaluated | Yes |
Connection size [in] | 2 1/2 in |
Connection size [mm] | 65 mm |
Connection standard | ASME B 36.10M SCHEDULE 40 |
Connection type | Butt weld |
Cv Fully open [gal/min] | 90 gal/min |
Differential pressure [bar] | 0.5 bar |
Differential pressure [psi] | 7.5 psi |
Direction | Angleway |
Fluid Group | 1 |
In scope of WEEE and contain batteries | No |
Inlet connection size [mm] | 65 mm |
Kv Fully open [m3/h] | 78 m³/h |
Max. Working Pressure [bar] | 40 bar |
Max. Working Pressure [psig] | 580 psig |
Packing format | Single pack |
PED category | II |
Product description | Multifunction compressor valve |
Product group | Press. and temp. regul. valves |
Product Name Description | Pressure control valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants |
R134a R22 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R717 R744 R507A |
Temperature range [°C] [max] | 150 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 302 °F |
Temperature range [°F] [min] | -58 °F |
Type | KDC 65 A 0.5 |