Spare parts, discont. products, SPARE PART SPRING-SPEC 0.3BAR SCA/CHV 65, CHV 65; SCA 65
148G3481
SPARE PART SPRING-SPEC 0.3BAR SCA/CHV 65, Used for product: CHV 65; SCA 65, Packing format: Multi pack, Quantity per packing format: 6
SPARE PART SPRING-SPEC 0.3BAR SCA/CHV 65, Used for product: CHV 65; SCA 65, Packing format: Multi pack, Quantity per packing format: 6
Gross weight | 0.062 Kilogram |
Net weight | 0.042 Kilogram |
Volume | 0.473 Liter |
EAN | 5702428284837 |
Gross weight | 0.062 Kilogram |
Net weight | 0.042 Kilogram |
Volume | 0.473 Liter |
EAN | 5702428284837 |
Contain batteries | No |
Packing format | Multi pack |
Product group | Spare parts, discont. products |
Product Name Description | Spring |
Quantity per packing format | 6 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Spring - special |
Used for product |
CHV 65 SCA 65 |
Used for product comments | 0.3 bar/4.35 psig |
Contain batteries | No |
Packing format | Multi pack |
Product group | Spare parts, discont. products |
Product Name Description | Spring |
Quantity per packing format | 6 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Spring - special |
Used for product |
CHV 65 SCA 65 |
Used for product comments | 0.3 bar/4.35 psig |