Spare parts, discont. products, SPARE PART SPRING-SPEC 0.3BAR SCA/CHV 50, CHV 50; SCA 50
148G3480
SPARE PART SPRING-SPEC 0.3BAR SCA/CHV 50, Used for product: CHV 50; SCA 50, Packing format: Multi pack, Quantity per packing format: 25
SPARE PART SPRING-SPEC 0.3BAR SCA/CHV 50, Used for product: CHV 50; SCA 50, Packing format: Multi pack, Quantity per packing format: 25
Gross weight | 0.018 Kilogram |
Net weight | 0.011 Kilogram |
Volume | 0.3 Liter |
EAN | 5702428232814 |
Gross weight | 0.018 Kilogram |
Net weight | 0.011 Kilogram |
Volume | 0.3 Liter |
EAN | 5702428232814 |
Contain batteries | No |
Packing format | Multi pack |
Product group | Spare parts, discont. products |
Product Name Description | Spring |
Quantity per packing format | 25 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Spring - special |
Used for product |
CHV 50 SCA 50 |
Used for product comments | 0.3 bar/4.35 psig |
Contain batteries | No |
Packing format | Multi pack |
Product group | Spare parts, discont. products |
Product Name Description | Spring |
Quantity per packing format | 25 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Spring - special |
Used for product |
CHV 50 SCA 50 |
Used for product comments | 0.3 bar/4.35 psig |