Spare parts, discont. products, SPARE PART SPRING-STD 0.04BAR SCA/CHV 50, CHV 50; SCA 50
148G3475
SPARE PART SPRING-STD 0.04BAR SCA/CHV 50, Used for product: CHV 50; SCA 50, Packing format: Multi pack, Quantity per packing format: 20
SPARE PART SPRING-STD 0.04BAR SCA/CHV 50, Used for product: CHV 50; SCA 50, Packing format: Multi pack, Quantity per packing format: 20
Gross weight | 0.022 Kilogram |
Net weight | 0.018 Kilogram |
Volume | 0.135 Liter |
EAN | 5702428204217 |
Gross weight | 0.022 Kilogram |
Net weight | 0.018 Kilogram |
Volume | 0.135 Liter |
EAN | 5702428204217 |
Contain batteries | No |
Packing format | Multi pack |
Product group | Spare parts, discont. products |
Product Name Description | Spring |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Spring - standard |
Used for product |
CHV 50 SCA 50 |
Used for product comments | 0.04 bar/0.58 psig |
Contain batteries | No |
Packing format | Multi pack |
Product group | Spare parts, discont. products |
Product Name Description | Spring |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Spring - standard |
Used for product |
CHV 50 SCA 50 |
Used for product comments | 0.04 bar/0.58 psig |