Pressure regulating valve, OFV-SS 25

148G3195

Inlet connection size [mm]: 25.0, Kv value [m³/h]: 0.000 - 1.500, Max. Working Pressure [bar]: 52.0

Product details

Gross weight 2.156 Kilogram
Net weight 2 Kilogram
Volume 4.337 Liter
EAN 5702428191340

 

Approval EAC
LLC CDC TYSK
China RoHS compliance Out of scope
Colour Paint Gray
Connection size [in] 1 in
Connection size [mm] 25 mm
Connection standard EN 10220
Connection type Butt weld
Cv value [gal/min] [max] 1.744 gal/min
Cv value [gal/min] [min] 0 gal/min
Direction Angleway
Equipment Cap
EU RoHS compliance Out of scope
Fluid Group 1
In scope of WEEE and contain batteries No
Inlet connection size [mm] 25 mm
Kv value [m³/h] [max] 1.5 m³/h
Kv value [m³/h] [min] 0 m³/h
Max. Working Pressure [bar] 52 bar
Max. Working Pressure [psig] 754 psig
Packing format Single pack
PED category Art. 3, par. 3
Pressure range [bar] Pe [max] 8 bar
Pressure range [bar] Pe [min] 2 bar
Pressure range [psig] Pe [max] 116 psig
Pressure range [psig] Pe [min] 2 psig
Product accessories No
Product description Overflow Valve
Product group Press. and temp. regul. valves
Product Name Description Pressure regulating valve
Quantity per packing format 1 pc
REACH Candidate List substances No
Refrigerants R134a
R22
R401A
R402A
R404A
R407A
R407B
R407C
R407F
R409A
R410A
R421A
R502
R717
R744
R507A
Serviceable Press. regul. valve spare part
Temperature range [°C] [max] 150 °C
Temperature range [°C] [min] -60 °C
Temperature range [°F] [max] 302 °F
Temperature range [°F] [min] -76 °F
Type OFV-SS 25
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality