Pressure regulating valve, OFV-SS 20

148G3194

Inlet connection size [mm]: 20.0, Kv value [m³/h]: 0.000 - 0.520, Max. Working Pressure [bar]: 52.0

Product details

Gross weight 2.27 Kilogram
Net weight 2.05 Kilogram
Volume 4.441 Liter
EAN 5702428191357

 

Approval EAC
LLC CDC TYSK
China RoHS compliance Out of scope
Colour Paint Gray
Connection size [in] 3/4 in
Connection size [mm] 20 mm
Connection standard EN 10220
Connection type Butt weld
Cv value [gal/min] [max] 0.6 gal/min
Cv value [gal/min] [min] 0 gal/min
Direction Angleway
Equipment Cap
EU RoHS compliance Out of scope
Fluid Group 1
In scope of WEEE and contain batteries No
Inlet connection size [mm] 20 mm
Kv value [m³/h] [max] 0.52 m³/h
Kv value [m³/h] [min] 0 m³/h
Max. Working Pressure [bar] 52 bar
Max. Working Pressure [psig] 754 psig
Packing format Single pack
PED category Art. 3, par. 3
Pressure range [bar] Pe [max] 8 bar
Pressure range [bar] Pe [min] 2 bar
Pressure range [psig] Pe [max] 116 psig
Pressure range [psig] Pe [min] 2 psig
Product accessories No
Product description Overflow Valve
Product group Press. and temp. regul. valves
Product Name Description Pressure regulating valve
Quantity per packing format 1 pc
REACH Candidate List substances No
Refrigerants R134a
R22
R401A
R402A
R404A
R407A
R407B
R407C
R407F
R409A
R410A
R421A
R502
R717
R744
R507A
Serviceable Press. regul. valve spare part
Temperature range [°C] [max] 150 °C
Temperature range [°C] [min] -60 °C
Temperature range [°F] [max] 302 °F
Temperature range [°F] [min] -76 °F
Type OFV-SS 20
UK RoHS compliance Out of scope

Accesorios

Repuestos

Reemplazo

Reemplazo

Reemplazo

Servicios

Software

Software and firmware to extend functionality