Spare part, KDC/GVD 80, Spring kit
148G3067
Product Type: Spare part, Used for product: KDC/GVD 80, Type designation: Spring kit
Product Type: Spare part, Used for product: KDC/GVD 80, Type designation: Spring kit
Gross weight | 0.178 Kilogram |
Net weight | 0.098 Kilogram |
Volume | 0.921 Liter |
EAN | 5702428343787 |
Gross weight | 0.178 Kilogram |
Net weight | 0.098 Kilogram |
Volume | 0.921 Liter |
EAN | 5702428343787 |
China RoHS compliance | Out of scope |
Differential pressure [bar] | 2 bar |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product description | Multifunction compressor valve |
Product group | Press. control valve sparepart |
Product Name Description | Spring |
Quantity per packing format | 5 pc |
REACH Candidate List substances | No |
Temperature range [°C] [max] | 150 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 302 °F |
Temperature range [°F] [min] | -58 °F |
Type | Spare part |
Type designation | Spring kit |
UK RoHS compliance | Out of scope |
Used for product | KDC/GVD 80 |
China RoHS compliance | Out of scope |
Differential pressure [bar] | 2 bar |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product description | Multifunction compressor valve |
Product group | Press. control valve sparepart |
Product Name Description | Spring |
Quantity per packing format | 5 pc |
REACH Candidate List substances | No |
Temperature range [°C] [max] | 150 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 302 °F |
Temperature range [°F] [min] | -58 °F |
Type | Spare part |
Type designation | Spring kit |
UK RoHS compliance | Out of scope |
Used for product | KDC/GVD 80 |