Spare part, KDC/GVD 80, Bonnet/housing
148G3049
Product Type: Spare part, Used for product: KDC/GVD 80, Type designation: Bonnet/housing
Product Type: Spare part, Used for product: KDC/GVD 80, Type designation: Bonnet/housing
Gross weight | 0.05 Kilogram |
Net weight | 0.003 Kilogram |
Volume | 0.098 Liter |
EAN | 5702428343558 |
Gross weight | 0.05 Kilogram |
Net weight | 0.003 Kilogram |
Volume | 0.098 Liter |
EAN | 5702428343558 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Press. control valve sparepart |
Product Name Description | Gasket |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Bonnet/housing |
UK RoHS compliance | Out of scope |
Used for product | KDC/GVD 80 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Press. control valve sparepart |
Product Name Description | Gasket |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Bonnet/housing |
UK RoHS compliance | Out of scope |
Used for product | KDC/GVD 80 |