Compressor overflow valve, POV 2150, Butt weld
148F3034
Inlet connection type: Butt weld ANSI, Inlet connection size [mm]: 80.0, Outlet connection size [mm]: 80.0, Inlet connection size [in]: 3 in, Outlet connection size [in]: 3 in
Inlet connection type: Butt weld ANSI, Inlet connection size [mm]: 80.0, Outlet connection size [mm]: 80.0, Inlet connection size [in]: 3 in, Outlet connection size [in]: 3 in
Gross weight | 12.808 Kilogram |
Net weight | 12.174 Kilogram |
Volume | 24.18 Liter |
EAN | 5702428342834 |
Gross weight | 12.808 Kilogram |
Net weight | 12.174 Kilogram |
Volume | 24.18 Liter |
EAN | 5702428342834 |
Approval |
CE EAC LLC CDC TYSK UKCA |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Connection standard | ASME B 36.10M SCHEDULE 40 |
Connection type | Butt weld |
Direction | Angleway |
EU RoHS compliance | Out of scope |
Flow area [in2] | 4.2 in² |
Flow area [mm2] | 2734 mm² |
Flow diameter [in] | 2.32 in |
Flow diameter [mm] | 59 mm |
Fluid Group | 1 |
In scope of WEEE and contain batteries | No |
Inlet connection size [in] | 3 in |
Inlet connection size [mm] | 80 mm |
Inlet connection type | Butt weld ANSI |
Max. Working Pressure [bar] | 40 bar |
Max. Working Pressure [psig] | 580 psig |
Outlet connection size [in] | 3 in |
Outlet connection size [mm] | 80 mm |
Packing format | Single pack |
PED category | II |
Pressure certificate | TÜV certificate included |
Product description | Pressure-operated pilot valve |
Product group | Safety relief valves |
Product Name Description | Compressor overflow valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R170 R22 R290 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R600 R600a R717 R744 R507A R1234yf R1234ze(E) R125 R152a R227ea R236fa R245fa R32 R407H R413A R417A R422A R422B R422D R438A R442A R444B R447A R447B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R512A R513A R513B R515A R515B R516A |
Temp. range with POV [°C] [max] | 150 °C |
Temp. range with POV [°C] [min] | -50 °C |
Temp. range with POV [°F] [max] | 302 °F |
Temp. range with POV [°F] [min] | -58 °F |
Temperature range [°C] [max] | 150 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 302 °F |
Temperature range [°F] [min] | -58 °F |
Type | POV 2150 |
UK RoHS compliance | Out of scope |
Approval |
CE EAC LLC CDC TYSK UKCA |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Connection standard | ASME B 36.10M SCHEDULE 40 |
Connection type | Butt weld |
Direction | Angleway |
EU RoHS compliance | Out of scope |
Flow area [in2] | 4.2 in² |
Flow area [mm2] | 2734 mm² |
Flow diameter [in] | 2.32 in |
Flow diameter [mm] | 59 mm |
Fluid Group | 1 |
In scope of WEEE and contain batteries | No |
Inlet connection size [in] | 3 in |
Inlet connection size [mm] | 80 mm |
Inlet connection type | Butt weld ANSI |
Max. Working Pressure [bar] | 40 bar |
Max. Working Pressure [psig] | 580 psig |
Outlet connection size [in] | 3 in |
Outlet connection size [mm] | 80 mm |
Packing format | Single pack |
PED category | II |
Pressure certificate | TÜV certificate included |
Product description | Pressure-operated pilot valve |
Product group | Safety relief valves |
Product Name Description | Compressor overflow valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R170 R22 R290 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R600 R600a R717 R744 R507A R1234yf R1234ze(E) R125 R152a R227ea R236fa R245fa R32 R407H R413A R417A R422A R422B R422D R438A R442A R444B R447A R447B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R512A R513A R513B R515A R515B R516A |
Temp. range with POV [°C] [max] | 150 °C |
Temp. range with POV [°C] [min] | -50 °C |
Temp. range with POV [°F] [max] | 302 °F |
Temp. range with POV [°F] [min] | -58 °F |
Temperature range [°C] [max] | 150 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 302 °F |
Temperature range [°F] [min] | -58 °F |
Type | POV 2150 |
UK RoHS compliance | Out of scope |