Change-over valve, DSV 2, Weld flange
148F3009
Inlet connection type: Weld flange, Outlet connection type: G, Inlet connection size [mm]: 25, Inlet connection size [in]: 1 in, Outlet connection size [in]: 1
Inlet connection type: Weld flange, Outlet connection type: G, Inlet connection size [mm]: 25, Inlet connection size [in]: 1 in, Outlet connection size [in]: 1
Gross weight | 11.774 Kilogram |
Net weight | 5.9 Kilogram |
Volume | 12.784 Liter |
EAN | 5702428242509 |
Gross weight | 11.774 Kilogram |
Net weight | 5.9 Kilogram |
Volume | 12.784 Liter |
EAN | 5702428242509 |
Approval |
CE EAC LLC CDC TYSK UKCA |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Colour Paint | Reddish brown |
Connection standard |
EN 10220 ISO 228-1 |
Contain batteries | No |
Cv value [gal/min] | 34.8 gal/min |
Direction | Threeway |
Equipment | Cap |
EU RoHS compliance | Yes with exemptions |
Fluid Group | 1 |
Inlet connection size [in] | 1 in |
Inlet connection size [mm] | 25 mm |
Inlet connection type | Weld flange |
Kv value [m³/h] | 30 m³/h |
Max. Working Pressure [bar] | 40 bar |
Max. Working Pressure [psig] | 580 psig |
Outlet connection comments | Thread flange |
Outlet connection size [in] | 1 |
Outlet connection type | G |
Outlet Internal/External | Internal |
Packing format | Single pack |
Parts included | Incl.Kit |
PED category | Art. 3, par. 3 |
Product description | Double stop valve |
Product group | Safety relief valves |
Product Name Description | Change-over valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R170 R22 R290 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R600 R600a R717 R744 R507A R1234yf R1234ze(E) R125 R152a R227ea R236fa R245fa R32 R407H R413A R417A R422A R422B R422D R438A R442A R444B R447A R447B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R512A R513A R513B R515A R515B R516A |
Safety valve combination | 2 x SFV 20 |
Safety valve conn. size [in] | 1 in |
Safety valve conn. size [mm] | 25 mm |
Safety valve connection std | EN 10220 |
Safety valve connection type | Weld flange |
Temperature range [°C] [max] | 100 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 212 °F |
Temperature range [°F] [min] | -58 °F |
Type | DSV 2 |
UK RoHS compliance | Out of scope |
Approval |
CE EAC LLC CDC TYSK UKCA |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Colour Paint | Reddish brown |
Connection standard |
EN 10220 ISO 228-1 |
Contain batteries | No |
Cv value [gal/min] | 34.8 gal/min |
Direction | Threeway |
Equipment | Cap |
EU RoHS compliance | Yes with exemptions |
Fluid Group | 1 |
Inlet connection size [in] | 1 in |
Inlet connection size [mm] | 25 mm |
Inlet connection type | Weld flange |
Kv value [m³/h] | 30 m³/h |
Max. Working Pressure [bar] | 40 bar |
Max. Working Pressure [psig] | 580 psig |
Outlet connection comments | Thread flange |
Outlet connection size [in] | 1 |
Outlet connection type | G |
Outlet Internal/External | Internal |
Packing format | Single pack |
Parts included | Incl.Kit |
PED category | Art. 3, par. 3 |
Product description | Double stop valve |
Product group | Safety relief valves |
Product Name Description | Change-over valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R170 R22 R290 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R600 R600a R717 R744 R507A R1234yf R1234ze(E) R125 R152a R227ea R236fa R245fa R32 R407H R413A R417A R422A R422B R422D R438A R442A R444B R447A R447B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R512A R513A R513B R515A R515B R516A |
Safety valve combination | 2 x SFV 20 |
Safety valve conn. size [in] | 1 in |
Safety valve conn. size [mm] | 25 mm |
Safety valve connection std | EN 10220 |
Safety valve connection type | Weld flange |
Temperature range [°C] [max] | 100 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 212 °F |
Temperature range [°F] [min] | -58 °F |
Type | DSV 2 |
UK RoHS compliance | Out of scope |