Check valve, CHV-X SS 32, Direction: Straightway, Connection standard: ASME B 36.19M SCHEDULE 40

148B6610

Connection material: Stainless steel, Max. Working Pressure [bar]: 52.0

Product details

Gross weight 2.903 Kg
Net weight 2.572 Kg
Volume 5.372 Liter
EAN 5702428992800

 

Approval CE
UKCA
China RoHS compliance Out of scope
Colour Paint Reddish brown
Connection material Stainless steel
Connection size [in] 1 1/4 in
Connection size [mm] 32 mm
Connection standard ASME B 36.19M SCHEDULE 40
Connection type Butt weld
Cv value [gal/min] 34.8 gal/min
Direction Straightway
EU RoHS compliance Out of scope
Fluid Group 1
2
In scope of WEEE and contain batteries No
Kv value [m³/h] 21 m³/h
Max. Working Pressure [bar] 52 bar
Max. Working Pressure [psig] 754 psig
Packing format Single pack
PED category II
Product description Check Valve
Product group Check valves
Product Name Description Check valve
Quantity per packing format 1 pc
REACH Candidate List substances No
Refrigerants R134a
R22
R290
R401A
R402A
R404A
R407A
R407B
R407C
R407F
R409A
R410A
R421A
R502
R600
R600a
R717
R744
R507A
R1234yf
R1234ze(E)
R125
R152a
R227ea
R236fa
R245fa
R32
R407H
R413A
R417A
R422A
R422B
R422D
R438A
R442A
R444B
R447A
R447B
R448A
R449A
R449B
R450A
R452A
R452B
R454A
R454B
R454C
R455A
R463A
R512A
R513A
R513B
R515A
R515B
R516A
R170
R452C
Temperature range [°C] [max] 150 °C
Temperature range [°C] [min] -60 °C
Temperature range [°F] [max] 302 °F
Temperature range [°F] [min] -76 °F
Type CHV-X SS 32
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality