Spare part, RGE-SB,RGE-SA,SCA,CHV-X 15-20, Replacement Kit
148B6077
Product Type: Spare part, Used for product: RGE-SB,RGE-SA,SCA,CHV-X 15-20, Type designation: Replacement Kit
Product Type: Spare part, Used for product: RGE-SB,RGE-SA,SCA,CHV-X 15-20, Type designation: Replacement Kit
Gross weight | 0.016 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 0.1 Liter |
EAN | 5702428549622 |
Gross weight | 0.016 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 0.1 Liter |
EAN | 5702428549622 |
China RoHS compliance | Out of scope |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Packing format | Multi pack |
Product group | SVL Flexline spare parts |
Product Name Description | Service kit |
Quantity per packing format | 20 pc |
Refrigerants | R1270 |
Type | Spare part |
Type designation | Replacement Kit |
UK RoHS compliance | Out of scope |
Used for product | RGE-SB,RGE-SA,SCA,CHV-X 15-20 |
China RoHS compliance | Out of scope |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Packing format | Multi pack |
Product group | SVL Flexline spare parts |
Product Name Description | Service kit |
Quantity per packing format | 20 pc |
Refrigerants | R1270 |
Type | Spare part |
Type designation | Replacement Kit |
UK RoHS compliance | Out of scope |
Used for product | RGE-SB,RGE-SA,SCA,CHV-X 15-20 |