Function module, SCA-X 25-40, SVL Flexline, Max. Working Pressure [bar]: 65

148B5770

Used for product: SCA-X 25; SCA-X 40; SCA-X 32

Product details

Gross weight 2.941 Kilogram
Net weight 1.958 Kilogram
Volume 8.931 Liter
EAN 5702428500654

 

Brand SVL Flexline
China RoHS compliance Out of scope
Contain batteries No
Equipment Cap
EU RoHS compliance Out of scope
Max. Working Pressure [bar] 65 bar
Max. Working Pressure [psig] 943 psig
Packing format Single pack
Parts Program name SCA-X
Product accessories SVL Flexline accessories
Product group Check valves
Product Name Description Function module
Quantity per packing format 1 pc
Refrigerants R134a
R22
R290
R401A
R402A
R404A
R407A
R407B
R407C
R407F
R409A
R410A
R421A
R502
R600
R600a
R717
R744
R507A
R1234yf
R1234ze(E)
R125
R152a
R227ea
R236fa
R245fa
R32
R407H
R413A
R417A
R422A
R422B
R422D
R438A
R442A
R444B
R447A
R447B
R448A
R449A
R449B
R450A
R452A
R452B
R454A
R454B
R454C
R455A
R463A
R512A
R513A
R513B
R515A
R515B
R516A
R170
R452C
Serviceable SVL Flexline spare parts
Temperature range [°C] [max] 150 °C
Temperature range [°C] [min] -60 °C
Temperature range [°F] [max] 302 °F
Temperature range [°F] [min] -76 °F
Type SCA-X 25-40
Type designation Top Complete
UK RoHS compliance Out of scope
Used for product SCA-X 25
SCA-X 32
SCA-X 40

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality