Function module, CHV-X 15-20, SVL Flexline, Max. Working Pressure [bar]: 52.0
148B5283
Used for product: CHV-X 15; CHV-X 20, Type designation: Top Complete
Used for product: CHV-X 15; CHV-X 20, Type designation: Top Complete
Gross weight | 0.704 Kilogram |
Net weight | 0.565 Kilogram |
Volume | 2.545 Liter |
EAN | 5702428487672 |
Gross weight | 0.704 Kilogram |
Net weight | 0.565 Kilogram |
Volume | 2.545 Liter |
EAN | 5702428487672 |
Brand | SVL Flexline |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Max. Working Pressure [bar] | 52 bar |
Max. Working Pressure [psig] | 754 psig |
Packing format | Single pack |
Parts Program name | CHV-X |
Product accessories | SVL Flexline accessories |
Product group | Check valves |
Product Name Description | Function module |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants |
R134a R22 R290 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R600 R600a R717 R744 R507A R1234yf R1234ze(E) R125 R152a R227ea R236fa R245fa R32 R407H R413A R417A R422A R422B R422D R438A R442A R444B R447A R447B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R512A R513A R513B R515A R515B R516A R170 R452C |
Serviceable | SVL Flexline spare parts |
Temperature range [°C] [max] | 150 °C |
Temperature range [°C] [min] | -60 °C |
Temperature range [°F] [max] | 302 °F |
Temperature range [°F] [min] | -76 °F |
Type | CHV-X 15-20 |
Type designation | Top complete |
UK RoHS compliance | Out of scope |
Used for product |
CHV-X 15 CHV-X 20 |
Brand | SVL Flexline |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Max. Working Pressure [bar] | 52 bar |
Max. Working Pressure [psig] | 754 psig |
Packing format | Single pack |
Parts Program name | CHV-X |
Product accessories | SVL Flexline accessories |
Product group | Check valves |
Product Name Description | Function module |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants |
R134a R22 R290 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R600 R600a R717 R744 R507A R1234yf R1234ze(E) R125 R152a R227ea R236fa R245fa R32 R407H R413A R417A R422A R422B R422D R438A R442A R444B R447A R447B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R512A R513A R513B R515A R515B R516A R170 R452C |
Serviceable | SVL Flexline spare parts |
Temperature range [°C] [max] | 150 °C |
Temperature range [°C] [min] | -60 °C |
Temperature range [°F] [max] | 302 °F |
Temperature range [°F] [min] | -76 °F |
Type | CHV-X 15-20 |
Type designation | Top complete |
UK RoHS compliance | Out of scope |
Used for product |
CHV-X 15 CHV-X 20 |