Hand operated regulating valve, REG-SA 15, Steel
148B5216
Outlet connection size [mm]: 15, Inlet connection size [mm]: 15, Inlet connection type: NPT, Outlet connection type: NPT, Kv value [m³/h]: 1.5, Max. Working Pressure [bar]: 52
Outlet connection size [mm]: 15, Inlet connection size [mm]: 15, Inlet connection type: NPT, Outlet connection type: NPT, Kv value [m³/h]: 1.5, Max. Working Pressure [bar]: 52
Gross weight | 2.156 Kilogram |
Net weight | 2.076 Kilogram |
Volume | 4.037 Liter |
EAN | 5702428472791 |
Gross weight | 2.156 Kilogram |
Net weight | 2.076 Kilogram |
Volume | 4.037 Liter |
EAN | 5702428472791 |
Approval |
CE CRN EAC LLC CDC TYSK UKCA |
Body material | Steel |
Brand | SVL Flexline |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Colour Paint | Reddish brown |
Connection material | Steel |
Connection standard | ANSI/ASME B1.20.1 |
Contain batteries | No |
Cv value [gal/min] | 1.75 gal/min |
Direction | Straightway |
Equipment | Cap |
EU RoHS compliance | Out of scope |
Flow area [in2] | 0.056 in² |
Flow area [mm2] | 36 mm² |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group |
1 2 |
Inlet connection size [in] | 1/2 in |
Inlet connection size [mm] | 15 mm |
Inlet connection type | NPT |
Kv value [m³/h] | 1.5 m³/h |
Max. Working Pressure [bar] | 52 bar |
Max. Working Pressure [psig] | 754 psig |
Neck | Standard |
Outlet connection size [in] | 1/2 in |
Outlet connection size [mm] | 15 mm |
Outlet connection type | NPT |
Packing format | Single pack |
Parts Program name | REG-SA / REG-SB |
PED category | Art. 4, par. 3 |
Product accessories | SVL Flexline accessories |
Product description | Hand Regulating Valve |
Product group | Shut-off and regulating valves |
Product Name Description | Hand operated regulating valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R22 R290 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R600 R600a R717 R744 R507A R1234yf R1234ze(E) R125 R152a R227ea R236fa R245fa R32 R407H R413A R417A R422A R422B R422D R438A R442A R444B R447A R447B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R512A R513A R513B R515A R515B R516A R170 R452C |
Serviceable | SVL Flexline spare parts |
Temperature range [°C] [max] | 150 °C |
Temperature range [°C] [min] | -60 °C |
Temperature range [°F] [max] | 302 °F |
Temperature range [°F] [min] | -76 °F |
Type | REG-SA 15 |
UK RoHS compliance | Out of scope |
Valve version | Standard version |
Approval |
CE CRN EAC LLC CDC TYSK UKCA |
Body material | Steel |
Brand | SVL Flexline |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Colour Paint | Reddish brown |
Connection material | Steel |
Connection standard | ANSI/ASME B1.20.1 |
Contain batteries | No |
Cv value [gal/min] | 1.75 gal/min |
Direction | Straightway |
Equipment | Cap |
EU RoHS compliance | Out of scope |
Flow area [in2] | 0.056 in² |
Flow area [mm2] | 36 mm² |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group |
1 2 |
Inlet connection size [in] | 1/2 in |
Inlet connection size [mm] | 15 mm |
Inlet connection type | NPT |
Kv value [m³/h] | 1.5 m³/h |
Max. Working Pressure [bar] | 52 bar |
Max. Working Pressure [psig] | 754 psig |
Neck | Standard |
Outlet connection size [in] | 1/2 in |
Outlet connection size [mm] | 15 mm |
Outlet connection type | NPT |
Packing format | Single pack |
Parts Program name | REG-SA / REG-SB |
PED category | Art. 4, par. 3 |
Product accessories | SVL Flexline accessories |
Product description | Hand Regulating Valve |
Product group | Shut-off and regulating valves |
Product Name Description | Hand operated regulating valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R22 R290 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R600 R600a R717 R744 R507A R1234yf R1234ze(E) R125 R152a R227ea R236fa R245fa R32 R407H R413A R417A R422A R422B R422D R438A R442A R444B R447A R447B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R512A R513A R513B R515A R515B R516A R170 R452C |
Serviceable | SVL Flexline spare parts |
Temperature range [°C] [max] | 150 °C |
Temperature range [°C] [min] | -60 °C |
Temperature range [°F] [max] | 302 °F |
Temperature range [°F] [min] | -76 °F |
Type | REG-SA 15 |
UK RoHS compliance | Out of scope |
Valve version | Standard version |