Check and Stop valve, SCA-X 15, Direction: Angleway, Connection standard: EN 10220
148B5208
Connection material: Steel, Inlet connection type: Butt weld, Max. Working Pressure [bar]: 52
Connection material: Steel, Inlet connection type: Butt weld, Max. Working Pressure [bar]: 52
Gross weight | 2.084 Kilogram |
Net weight | 1.75 Kilogram |
Volume | 4.756 Liter |
EAN | 5702428472623 |
Gross weight | 2.084 Kilogram |
Net weight | 1.75 Kilogram |
Volume | 4.756 Liter |
EAN | 5702428472623 |
Approval |
CE LLC CDC EURO-TYSK UKCA |
Brand | SVL Flexline |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Colour Paint | Reddish brown |
Connection material | Steel |
Connection standard | EN 10220 |
Contain batteries | No |
Cv value [gal/min] | 9.3 gal/min |
Direction | Angleway |
Equipment | Cap |
EU RoHS compliance | Out of scope |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group |
1 2 |
Inlet connection size [in] | 1/2 in |
Inlet connection size [mm] | 15 mm |
Inlet connection type | Butt weld |
Kv value [m³/h] | 8 m³/h |
Max. Working Pressure [bar] | 52 bar |
Max. Working Pressure [psig] | 754 psig |
MinODP [bar] | 0.04 bar |
MinODP [psi] | 0.62 psi |
Outlet connection size [in] | 1/2 in |
Outlet connection size [mm] | 15 mm |
Outlet connection type | Butt weld |
Packing format | Single pack |
Parts Program name | SCA-X |
PED category | Art. 4, par. 3 |
Product accessories | SVL Flexline accessories |
Product description | Stop check valve |
Product group | Check valves |
Product Name Description | Check and Stop valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R22 R290 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R600 R600a R717 R744 R507A R1234yf R1234ze(E) R125 R152a R227ea R236fa R245fa R32 R407H R413A R417A R422A R422B R422D R438A R442A R444B R447A R447B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R512A R513A R513B R515A R515B R516A R170 R452C |
Serviceable | SVL Flexline spare parts |
Temperature range [°C] [max] | 150 °C |
Temperature range [°C] [min] | -60 °C |
Temperature range [°F] [max] | 302 °F |
Temperature range [°F] [min] | -76 °F |
Type | SCA-X 15 |
UK RoHS compliance | Out of scope |
Valve version | Standard version |
Approval |
CE LLC CDC EURO-TYSK UKCA |
Brand | SVL Flexline |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Colour Paint | Reddish brown |
Connection material | Steel |
Connection standard | EN 10220 |
Contain batteries | No |
Cv value [gal/min] | 9.3 gal/min |
Direction | Angleway |
Equipment | Cap |
EU RoHS compliance | Out of scope |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group |
1 2 |
Inlet connection size [in] | 1/2 in |
Inlet connection size [mm] | 15 mm |
Inlet connection type | Butt weld |
Kv value [m³/h] | 8 m³/h |
Max. Working Pressure [bar] | 52 bar |
Max. Working Pressure [psig] | 754 psig |
MinODP [bar] | 0.04 bar |
MinODP [psi] | 0.62 psi |
Outlet connection size [in] | 1/2 in |
Outlet connection size [mm] | 15 mm |
Outlet connection type | Butt weld |
Packing format | Single pack |
Parts Program name | SCA-X |
PED category | Art. 4, par. 3 |
Product accessories | SVL Flexline accessories |
Product description | Stop check valve |
Product group | Check valves |
Product Name Description | Check and Stop valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R22 R290 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R600 R600a R717 R744 R507A R1234yf R1234ze(E) R125 R152a R227ea R236fa R245fa R32 R407H R413A R417A R422A R422B R422D R438A R442A R444B R447A R447B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R512A R513A R513B R515A R515B R516A R170 R452C |
Serviceable | SVL Flexline spare parts |
Temperature range [°C] [max] | 150 °C |
Temperature range [°C] [min] | -60 °C |
Temperature range [°F] [max] | 302 °F |
Temperature range [°F] [min] | -76 °F |
Type | SCA-X 15 |
UK RoHS compliance | Out of scope |
Valve version | Standard version |