Multifunction valve body, SVL 6, SVL Flexline, Direction: Angleway, 6.00 mm, Max. Working Pressure [bar]: 52.0
148B5004
Used for product: SVL 6
Used for product: SVL 6
Gross weight | 0.374 Kilogram |
Net weight | 0.165 Kilogram |
Volume | 1.755 Liter |
EAN | 5702428484879 |
Gross weight | 0.374 Kilogram |
Net weight | 0.165 Kilogram |
Volume | 1.755 Liter |
EAN | 5702428484879 |
Approval |
CE UKCA |
Body material | Steel |
Brand | SVL Flexline |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Connection material | Steel |
Connection standard | ASME B 36.10M SCHEDULE 80 |
Direction | Angleway |
EU RoHS compliance | Out of scope |
Flow direction | Bi-flow |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group |
1 2 |
In scope of WEEE and contain batteries | No |
Inlet connection size [in] | 1/4 in |
Inlet connection size [mm] | 6 mm |
Inlet connection type | Butt weld |
Max. Working Pressure [bar] | 52 bar |
Max. Working Pressure [psig] | 754 psig |
Outlet connection size [in] | 1/4 in |
Outlet connection size [mm] | 6 mm |
Outlet connection type | Butt weld |
Packing format | Single pack |
Parts Program name | SVA-S / SVA-L |
PED category | Art. 4, par. 3 |
Product accessories | SVL Flexline accessories |
Product description | Valve house |
Product group | Multifunction valves |
Product Name Description | Multifunction valve body |
Quantity per packing format | 1 pc |
Refrigerants |
R113 R114 R1233zd(E) R1234yf R1234ze(E) R125 R1270 R1336mzz(Z) R134a R152a R170 R22 R227ea R23 R236fa R290 R32 R401A R402A R402B R404A R407A R407B R407C R407F R407H R408A R409A R410A R417A R421A R422A R422B R422D R427A R438A R444B R447A R448A R449A R449B R450A R452A R454B R455A R502 R503 R513A R600 R600a R717 R744 RE170 R507A R1150 R245fa R413A R442A R447B R452B R454A R454C R463A R512A R513B R515A R515B R516A R508B |
Serviceable | SVL Flexline spare parts |
Temperature range [°C] [max] | 150 °C |
Temperature range [°C] [min] | -60 °C |
Temperature range [°F] [max] | 302 °F |
Temperature range [°F] [min] | -76 °F |
Type | SVL 6 |
UK RoHS compliance | Out of scope |
Used for product | SVL 6 |
Approval |
CE UKCA |
Body material | Steel |
Brand | SVL Flexline |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Connection material | Steel |
Connection standard | ASME B 36.10M SCHEDULE 80 |
Direction | Angleway |
EU RoHS compliance | Out of scope |
Flow direction | Bi-flow |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group |
1 2 |
In scope of WEEE and contain batteries | No |
Inlet connection size [in] | 1/4 in |
Inlet connection size [mm] | 6 mm |
Inlet connection type | Butt weld |
Max. Working Pressure [bar] | 52 bar |
Max. Working Pressure [psig] | 754 psig |
Outlet connection size [in] | 1/4 in |
Outlet connection size [mm] | 6 mm |
Outlet connection type | Butt weld |
Packing format | Single pack |
Parts Program name | SVA-S / SVA-L |
PED category | Art. 4, par. 3 |
Product accessories | SVL Flexline accessories |
Product description | Valve house |
Product group | Multifunction valves |
Product Name Description | Multifunction valve body |
Quantity per packing format | 1 pc |
Refrigerants |
R113 R114 R1233zd(E) R1234yf R1234ze(E) R125 R1270 R1336mzz(Z) R134a R152a R170 R22 R227ea R23 R236fa R290 R32 R401A R402A R402B R404A R407A R407B R407C R407F R407H R408A R409A R410A R417A R421A R422A R422B R422D R427A R438A R444B R447A R448A R449A R449B R450A R452A R454B R455A R502 R503 R513A R600 R600a R717 R744 RE170 R507A R1150 R245fa R413A R442A R447B R452B R454A R454C R463A R512A R513B R515A R515B R516A R508B |
Serviceable | SVL Flexline spare parts |
Temperature range [°C] [max] | 150 °C |
Temperature range [°C] [min] | -60 °C |
Temperature range [°F] [max] | 302 °F |
Temperature range [°F] [min] | -76 °F |
Type | SVL 6 |
UK RoHS compliance | Out of scope |
Used for product | SVL 6 |