Spare part, SVA 250, Handwheel
148B4169
Product Type: Spare part, Used for product: SVA 250, Type designation: Handwheel
Product Type: Spare part, Used for product: SVA 250, Type designation: Handwheel
Gross weight | 7.444 Kilogram |
Net weight | 6.75 Kilogram |
Volume | 13.614 Liter |
EAN | 5702428233446 |
Gross weight | 7.444 Kilogram |
Net weight | 6.75 Kilogram |
Volume | 13.614 Liter |
EAN | 5702428233446 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | SVA-DL/SVA-DH spare parts |
Product Name Description | Handwheel |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Handwheel |
UK RoHS compliance | Out of scope |
Used for product | SVA 250 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | SVA-DL/SVA-DH spare parts |
Product Name Description | Handwheel |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Handwheel |
UK RoHS compliance | Out of scope |
Used for product | SVA 250 |