Spare part, SVA 250, Gaskets
148B4162
Product Type: Spare part, Used for product: SVA 250, Type designation: Gaskets
Product Type: Spare part, Used for product: SVA 250, Type designation: Gaskets
Gross weight | 0.054 Kilogram |
Net weight | 0.022 Kilogram |
Volume | 2.8 Liter |
EAN | 5702428233514 |
Gross weight | 0.054 Kilogram |
Net weight | 0.022 Kilogram |
Volume | 2.8 Liter |
EAN | 5702428233514 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Spare parts, discont. products |
Product Name Description | Cap/Gasket |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Gaskets |
UK RoHS compliance | Out of scope |
Used for product | SVA 250 |
Used for product comments | Bonnet and cap |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Spare parts, discont. products |
Product Name Description | Cap/Gasket |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Gaskets |
UK RoHS compliance | Out of scope |
Used for product | SVA 250 |
Used for product comments | Bonnet and cap |