DSA HRU, One-tank solution, Heating demand capacity [kW]: 54, Heat recover (CO2) capacity [kW]: 100, Heat resale option: NO
146B9401
DSA HRU 2 T1 HE 54 CO2 100
DSA HRU 2 T1 HE 54 CO2 100
Gross weight | 540 Kilogram |
Net weight | 500 Kilogram |
EAN | 5715162903865 |
Gross weight | 540 Kilogram |
Net weight | 500 Kilogram |
EAN | 5715162903865 |
Additional information | One-tank solution |
Allowed temperature [˚C] [Min] | 2 °C |
Application | A6 |
Application type | Heat recovery unit |
Approval | CE |
Connection direction primary and secondary | Up |
Cover option | No |
Data communication | ModBus |
Depth without cover [mm] | 800 mm |
Description | DSA HRU 2 T1 HE 54 CO2 100 |
DH connection size | 1" |
DH connection type | Thread |
DH pipe size | DN25 |
Flow primary [m3/h] [Max] | 0.62 m³/h |
HE connection size | 1" |
HE connection type | Thread |
HE pipe size | DN25 |
Heat recover (CO2) capacity [kW] | 100 kW |
Heat resale option | NO |
Heating control type | Electronic |
Heating controller name | ECL310 (P510.12) |
Heating demand capacity [kW] | 54 kW |
Heating HEX type | XB37H-1 20 |
Height without cover [mm] | 2000 mm |
HEX heating alloy | 1.4404 |
HEX heating brazing material | Copper |
In scope of WEEE and contain batteries | No |
Insulation material | PU Hard Foam |
Manufacturer's name | Danfoss |
Operating temperature [°C] [max] | 90 °C |
PED category | I |
Pressure nominal primary [bar] | 10 bar |
Pressure nominal secondary [bar] | 10 bar |
Product group | Substations |
Storage tank quantity | 1 pc |
Storage tank volume | 500 L |
Substation version | A6 |
Supply voltage [V] AC [max] | 230 V |
Type | DSA HRU |
Width without cover [mm] | 1500 mm |
Additional information | One-tank solution |
Allowed temperature [˚C] [Min] | 2 °C |
Application | A6 |
Application type | Heat recovery unit |
Approval | CE |
Connection direction primary and secondary | Up |
Cover option | No |
Data communication | ModBus |
Depth without cover [mm] | 800 mm |
Description | DSA HRU 2 T1 HE 54 CO2 100 |
DH connection size | 1" |
DH connection type | Thread |
DH pipe size | DN25 |
Flow primary [m3/h] [Max] | 0.62 m³/h |
HE connection size | 1" |
HE connection type | Thread |
HE pipe size | DN25 |
Heat recover (CO2) capacity [kW] | 100 kW |
Heat resale option | NO |
Heating control type | Electronic |
Heating controller name | ECL310 (P510.12) |
Heating demand capacity [kW] | 54 kW |
Heating HEX type | XB37H-1 20 |
Height without cover [mm] | 2000 mm |
HEX heating alloy | 1.4404 |
HEX heating brazing material | Copper |
In scope of WEEE and contain batteries | No |
Insulation material | PU Hard Foam |
Manufacturer's name | Danfoss |
Operating temperature [°C] [max] | 90 °C |
PED category | I |
Pressure nominal primary [bar] | 10 bar |
Pressure nominal secondary [bar] | 10 bar |
Product group | Substations |
Storage tank quantity | 1 pc |
Storage tank volume | 500 L |
Substation version | A6 |
Supply voltage [V] AC [max] | 230 V |
Type | DSA HRU |
Width without cover [mm] | 1500 mm |