Substations, DSA2 HOME, 2F-3, 65 kW, Heating controller name: ECL 310, DHW controller name: ECL 310

146B8015

DSA HOME 2F-3

Product details

Gross weight 60 Kilogram
Net weight 40 Kilogram
EAN 5715162739501

 

Allowed temperature [˚C] [Min] 2 °C
Application District Heating
Application type Indirect Heating & Instantaneous DHW
Approval CE
Capacity [kW] 65 kW
Category name Indirect heating and DHW substations
CE evaluated Yes
Circulation connection size G3/4"
Circulation connection type Internal thread
Circulation pipe size DN15
Connection direction Up
Connection direction primary and secondary Left / Right
Contain batteries No
Cover material White-lacquered steel sheet
Cover option Yes
Delta P primary without heat meter [bar] [Min] 25 bar
Depth with cover [mm] 350 mm
Depth without cover [mm] 350 mm
Description DSA HOME 2F-3
DH connection size G3/4"
DH connection type External thread
DH pipe size DN20
DHW circulation Yes
DHW circulation pump brand Grundfos
DHW circulation pump type UPM3 DHW 15-20
DHW connection size G3/4"
DHW connection type Internal thread
DHW Control type Electronic
DHW controller name ECL 310
DHW HEX type XB06H-1 20
DHW pipe size DN15
Flow primary [m3/h] [Max] 12 m³/h
HE connection size G3/4"
HE connection type Internal thread
HE pipe size DN20
Heating control type Electronic
Heating controller name ECL 310
Heating HEX type XB06L-1-16
Heating pump brand Grundfos
Heating pump type UPM3 AUTO 15-70
Height with cover [mm] 810 mm
Height without cover [mm] 810 mm
HEX DHW alloy 1.4404
HEX DHW brazed/gasketed material Brazed copper
HEX heating alloy 1.4404
HEX heating brazed/gasketed material Brazed copper
Insulation material PU Hard Foam+EPP
Manufacturer's name Danfoss
Number of DHW circuits 1
Number of heating circuits 1
Number of households [Max] 4
Number of households [Min] 1
Package depth [mm] 800 mm
Package height [mm] 800 mm
Package width [mm] 1200 mm
PED category § 4.3
Pressure nominal primary [bar] 14 bar
Pressure nominal secondary [bar] 10 bar
Pressure primary [bar] [Max] 14 bar
Pressure secondary [bar] [Max] 10 bar
Product group Substations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Substation version 2F-3
Supply temperature construction [˚C] 130 °C
Supply voltage [V] AC 230 V
Type DSA2 HOME
UL evaluated Out of scope
Width with cover [mm] 810 mm
Width without cover [mm] 800 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality