Substations, DSA2 HOME, 2F-1, 65.0 kW, Heating controller name: ECL110, DHW controller name: AVTQ
146B8013
DSA HOME 2F-1
DSA HOME 2F-1
Gross weight | 60 Kilogram |
Net weight | 40 Kilogram |
EAN | 5715162739525 |
Gross weight | 60 Kilogram |
Net weight | 40 Kilogram |
EAN | 5715162739525 |
Allowed temperature [˚C] [Min] | 2 °C |
Application | District Heating |
Application type | Indirect Heating & Instantaneous DHW |
Approval | CE |
Capacity [kW] | 65 kW |
Category name | Indirect heating and DHW substations |
CE evaluated | Yes |
Connection direction | Up |
Connection direction primary and secondary | Left / Right |
Cover material | White-lacquered steel sheet |
Cover option | Yes |
Delta P primary without heat meter [bar] [Min] | 25 bar |
Depth with cover [mm] | 350 mm |
Depth without cover [mm] | 350 mm |
Description | DSA HOME 2F-1 |
DH connection size | G3/4" |
DH connection type | external thread |
DH pipe size | DN20 |
DHW circulation | No |
DHW connection size | G3/4" |
DHW connection type | internal thread |
DHW Control type | Thermostatic |
DHW controller name | AVTQ |
DHW HEX type | XB06H-1 20 |
DHW pipe size | DN15 |
Flow primary [m3/h] [Max] | 12 m³/h |
HE connection size | G3/4" |
HE connection type | internal thread |
HE pipe size | DN20 |
Heating control type | Electronic |
Heating controller name | ECL110 |
Heating HEX type | XB06L-1-16 |
Heating pump brand | Grundfos |
Heating pump type | UPM3 AUTO 15-70 |
Height with cover [mm] | 810 mm |
Height without cover [mm] | 810 mm |
HEX DHW alloy | 1.4404 |
HEX DHW brazing material | Copper |
HEX DHW type | Brazed |
HEX heating alloy | 1.4404 |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
In scope of WEEE and contain batteries | No |
Insulation material | PU Hard Foam+EPP |
Manufacturer's name | Danfoss |
Number of DHW circuits | 1 |
Number of heating circuits | 1 |
Number of households [Max] | 4 |
Number of households [Min] | 1 |
Package depth [mm] | 800 mm |
Package height [mm] | 800 mm |
Package width [mm] | 1200 mm |
PED category | § 4.3 |
Pressure nominal primary [bar] | 14 bar |
Pressure nominal secondary [bar] | 10 bar |
Pressure primary [bar] [Max] | 14 bar |
Pressure secondary [bar] [Max] | 10 bar |
Product group | Substations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Substation version | 2F-1 |
Supply temperature construction [˚C] | 130 °C |
Supply voltage [V] AC | 230 V |
Type | DSA2 HOME |
Width with cover [mm] | 810 mm |
Width without cover [mm] | 800 mm |
Allowed temperature [˚C] [Min] | 2 °C |
Application | District Heating |
Application type | Indirect Heating & Instantaneous DHW |
Approval | CE |
Capacity [kW] | 65 kW |
Category name | Indirect heating and DHW substations |
CE evaluated | Yes |
Connection direction | Up |
Connection direction primary and secondary | Left / Right |
Cover material | White-lacquered steel sheet |
Cover option | Yes |
Delta P primary without heat meter [bar] [Min] | 25 bar |
Depth with cover [mm] | 350 mm |
Depth without cover [mm] | 350 mm |
Description | DSA HOME 2F-1 |
DH connection size | G3/4" |
DH connection type | external thread |
DH pipe size | DN20 |
DHW circulation | No |
DHW connection size | G3/4" |
DHW connection type | internal thread |
DHW Control type | Thermostatic |
DHW controller name | AVTQ |
DHW HEX type | XB06H-1 20 |
DHW pipe size | DN15 |
Flow primary [m3/h] [Max] | 12 m³/h |
HE connection size | G3/4" |
HE connection type | internal thread |
HE pipe size | DN20 |
Heating control type | Electronic |
Heating controller name | ECL110 |
Heating HEX type | XB06L-1-16 |
Heating pump brand | Grundfos |
Heating pump type | UPM3 AUTO 15-70 |
Height with cover [mm] | 810 mm |
Height without cover [mm] | 810 mm |
HEX DHW alloy | 1.4404 |
HEX DHW brazing material | Copper |
HEX DHW type | Brazed |
HEX heating alloy | 1.4404 |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
In scope of WEEE and contain batteries | No |
Insulation material | PU Hard Foam+EPP |
Manufacturer's name | Danfoss |
Number of DHW circuits | 1 |
Number of heating circuits | 1 |
Number of households [Max] | 4 |
Number of households [Min] | 1 |
Package depth [mm] | 800 mm |
Package height [mm] | 800 mm |
Package width [mm] | 1200 mm |
PED category | § 4.3 |
Pressure nominal primary [bar] | 14 bar |
Pressure nominal secondary [bar] | 10 bar |
Pressure primary [bar] [Max] | 14 bar |
Pressure secondary [bar] [Max] | 10 bar |
Product group | Substations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Substation version | 2F-1 |
Supply temperature construction [˚C] | 130 °C |
Supply voltage [V] AC | 230 V |
Type | DSA2 HOME |
Width with cover [mm] | 810 mm |
Width without cover [mm] | 800 mm |