Unistat 1016 A, Type 2, Heating controller name: ECL 310/AVQM/AMV10
146B5871
Product Type: Unistat 1016 A, Type 2, 16 bar, 100 °C, ECL 310 / AVQM / AMV
Product Type: Unistat 1016 A, Type 2, 16 bar, 100 °C, ECL 310 / AVQM / AMV
Gross weight | 60 Kilogram |
Net weight | 40 Kilogram |
EAN | 5715162739655 |
Gross weight | 60 Kilogram |
Net weight | 40 Kilogram |
EAN | 5715162739655 |
Application type | Indirect Heating |
Capacity [kW] | 30 kW |
Connection direction | Bottom |
Description | Unistat 1016A, 30kW LT, ECL310, 12bar, with heat meter |
Heating circuit - control | ECL 310 / AVQM / AMV |
Heating control type | Electronic |
Heating controller name | ECL 310/AVQM/AMV10 |
Heating HEX type | XB06H-1 36 |
HEX heating brazing material | Copper |
HEX heating type | XB06H-1 36 |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 2 |
Supply temperature construction [˚C] | 100 °C |
Type | Unistat 1016 A |
Application type | Indirect Heating |
Capacity [kW] | 30 kW |
Connection direction | Bottom |
Description | Unistat 1016A, 30kW LT, ECL310, 12bar, with heat meter |
Heating circuit - control | ECL 310 / AVQM / AMV |
Heating control type | Electronic |
Heating controller name | ECL 310/AVQM/AMV10 |
Heating HEX type | XB06H-1 36 |
HEX heating brazing material | Copper |
HEX heating type | XB06H-1 36 |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 2 |
Supply temperature construction [˚C] | 100 °C |
Type | Unistat 1016 A |