Unistat 1016A LT, Type 1, Heating controller name: ECL 310/AVQM/AMV10
146B5869
Product Type: Unistat 1016A LT, Type 1, 16 bar, 100 °C, ECL 310 / AVQM / AMV
Product Type: Unistat 1016A LT, Type 1, 16 bar, 100 °C, ECL 310 / AVQM / AMV
Gross weight | 60 Kilogram |
Net weight | 40 Kilogram |
EAN | 5715162739679 |
Gross weight | 60 Kilogram |
Net weight | 40 Kilogram |
EAN | 5715162739679 |
Application type | Indirect Heating |
Capacity [kW] | 16 kW |
Connection direction | Bottom |
Description | Unistat 1016A LT ECL310 12 bar with HM |
Heating circuit - control | ECL 310 / AVQM / AMV |
Heating control type | Electronic |
Heating controller name | ECL 310/AVQM/AMV10 |
Heating HEX type | XB06H-1 16 |
HEX heating brazing material | Copper |
HEX heating type | XB06H-1 16 |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
Station size type | Type 1 |
Supply temperature construction [˚C] | 100 °C |
Type | Unistat 1016A LT |
Application type | Indirect Heating |
Capacity [kW] | 16 kW |
Connection direction | Bottom |
Description | Unistat 1016A LT ECL310 12 bar with HM |
Heating circuit - control | ECL 310 / AVQM / AMV |
Heating control type | Electronic |
Heating controller name | ECL 310/AVQM/AMV10 |
Heating HEX type | XB06H-1 16 |
HEX heating brazing material | Copper |
HEX heating type | XB06H-1 16 |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
Station size type | Type 1 |
Supply temperature construction [˚C] | 100 °C |
Type | Unistat 1016A LT |